Description : Modular component enclosure, grey screw cover with two inspection windows, 4x13 modules
EAN : 6418074300652
SSTL number : 3424799
Electric No. Denmark : 8212010767
Electric No. Sweden : 2507765
ETIM : EC002620
Ingress Protection : IP65 | IK08
Height (mm) : 560
Width (mm) : 280
Depth (mm) : 160
Height (inch) : 22.05
Width (inch) : 11.02
Depth (inch) : 6.3
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 30.55
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
THL24-2
Sample image
Order symbol : THL24-2
Product nr : 2550022
Description : Modular component enclosure, grey screw cover with two inspection windows, 4x13 modules
EAN : 6418074300652
El. number :
- Finland : 3424799
- Denmark : 8212010767
- Sweden : 2507765
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 560 | 280 | 160 |
| inch : | 22.05 | 11.02 | 6.3 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...