MC EKTH 562813 T-3FSH 4x13M
2539606
Dimensions - 560 x 280 x 130
Description : Enclosure, PC
Remarks : Transparent cover
Package : 1
EAN : 6418074320407
SSTL number : 3424794
Electric No. Denmark : 8212052974
Electric No. Sweden : 2507760
ETIM : EC000261
Ingress Protection : IP66/67 | IK08
Height (mm) : 560
Width (mm) : 280
Depth (mm) : 130
Height (inch) : 22.05
Width (inch) : 11.02
Depth (inch) : 5.12
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 29.328
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 2539606_FIBOX_MC_EKTH_562813T_2FSH_3x14M.step
Please note, that we need you permission in order for you to view the CAD files.
MC EKTH 562813 T-3FSH 4x13M
Sample image
Order symbol : MC EKTH 562813 T-3FSH 4x13M
Product nr : 2539606
Description : Enclosure, PC
Remarks : Transparent cover
EAN : 6418074320407
El. number :
- Finland : 3424794
- Denmark : 8212052974
- Sweden : 2507760
Including : Flanged Base with screws for mounting plate, cover with PUR gasket and polyamide cover screws. DIN rail system included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 560 | 280 | 130 |
| inch : | 22.05 | 11.02 | 5.12 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66/67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...