Description : Base, PC
Remarks : Openings; 3x size 2 flange + 1x size 3 flange
Package : 4
Unit : Piece
EAN : 6418074000101
SSTL number : 3420123
Electric No. Denmark : 8212006580
Electric No. Sweden : 2537818
ETIM : EC002620
Height (mm) : 380
Width (mm) : 280
Depth (mm) : 150
Height (inch) : 14.96
Width (inch) : 11.02
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- EKP150B.dwg
- EKP150B.dxf
- 3530315_Fibox_EKPK_380x280x150_B.step
Please note, that we need you permission in order for you to view the CAD files.
EKPK 3530315 Accessories
EKPK
Sample image
Order symbol : EKPK
Product nr : 3530315
Description : Base, PC
Remarks : Openings; 3x size 2 flange + 1x size 3 flange
EAN : 6418074000101
El. number :
- Finland : 3420123
- Denmark : 8212006580
- Sweden : 2537818
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 380 | 280 | 150 |
| inch : | 14.96 | 11.02 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7) |
| EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7) |
| EKPZR |
Extension frame, for enclosures:
(380 x 280 x 50) |
| EKPVT |
Mounting plate, for enclosures:
(338 x 238 x 1.5) |
| MPI EKP 3828 |
Multiperforated plastic mounting plate
(338 x 238 x 4) |
| DRS EKP 2838 2x19M |
DIN rail set
(364 x 264 x 90) |
| DRS EKP 3828 3x14M |
DIN rail set
(364 x 264 x 90) |
| Ratings : | |
|---|---|
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_EK | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...