Description : Extension frame, for enclosures:
Remarks : 380x280x130, 380x280x180, 380x280x230
Package : 4
Unit : Piece
EAN : 6418074005755
SSTL number : 3420070
Electric No. Denmark : 8212007738
Electric No. Sweden : 2538207
ETIM : EC002620
Height (mm) : 380
Width (mm) : 280
Depth (mm) : 50
Height (inch) : 14.96
Width (inch) : 11.02
Depth (inch) : 1.97
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- FIBOX_EKPZR_Extensionframe.dwg
- FIBOX_EKPZR_Extensionframe.dxf
- FIBOX_EKPZR_Extensionframe.step
- 3730141_FIBOX_EKPZR_Extensionframe.step
Please note, that we need you permission in order for you to view the CAD files.
EKPZR
Sample image
Order symbol : EKPZR
Product nr : 3730141
Description : Extension frame, for enclosures:
Remarks : 380x280x130, 380x280x180, 380x280x230
EAN : 6418074005755
El. number :
- Finland : 3420070
- Denmark : 8212007738
- Sweden : 2538207
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 380 | 280 | 50 |
| inch : | 14.96 | 11.02 | 1.97 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...