Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKPE, EKPG / 2538143
EKPE 130 T main image
EKPE 130 T main image
EKPE 130 T main image
EKPE 130 T thumb 1
EKPE 130 T thumb 2
EKPE 130 T thumb 3

EKPE 130 T

2538143

EK range is the ideal solution for housing equipment in either a single enclosure or a flexible modular system. EK is available with flange openings providing several options to use wide selection of accessories or connect enclosures to each other so as to form larger enclosure panel. EK FSH-models include wide opening hinges.

Dimensions - 380 x 280 x 130

Download product card

Description : Enclosure, PC

Remarks : Transparent cover

Package : 4

Unit : Piece

EAN : 6418074013859

SSTL number : 3425471

Electric No. Denmark : 8212050934

Electric No. Sweden : 2538143

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 380

Width (mm) : 280

Depth (mm) : 130

Height (inch) : 14.96

Width (inch) : 11.02

Depth (inch) : 5.12

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 10.57641

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

EKPE.gif Download
EKPEi.gif Download
SGSFIMKO_EK.pdf Download
MD_FIBOX_EK.pdf Download

CAD Drawings

  • EKP30C.dwg
  • EKP30C.dxf
  • FIBOX_EKP30C.x_t
  • FIBOX_EKP30C.zip
  • Fibox_EKPE_380x280x100_B.x_t
  • Fibox_EKPE_380x280x100_B.zip
  • Ekp100b.dwg
  • Ekp100b.dxf
  • 2538143_FIBOX_EKPE_130T.step

Please note, that we need you permission in order for you to view the CAD files.

EKPE 130 T 2538143 Accessories

EKV 32
Enclosures

EKV 32

3770649

DIN-35 Mounting rail, for enclosures:
EKV 22
Enclosures

EKV 22

3770648

DIN-35 Mounting rail, for enclosures:
EKPZR
Enclosures

EKPZR

3730141

Extension frame, for enclosures:
EKPVT
Enclosures

EKPVT

3770552

Mounting plate, for enclosures:
MPI EKP 3828
Enclosures

MPI EKP 3828

3770103

Multiperforated plastic mounting plate
DRS EKP 2838 2x19M

DRS EKP 2838 2x19M

3770204

DIN rail set
DRS EKP 3828 3x14M

DRS EKP 3828 3x14M

3770205

DIN rail set

EKPE 130 T

Fibox
2538143_EKPE_130_T_enclose_2_72dpi.jpg

Sample image

Order symbol : EKPE 130 T

Product nr : 2538143

Description : Enclosure, PC

Remarks : Transparent cover

EAN : 6418074013859

El. number :

  • Finland : 3425471
  • Denmark : 8212050934
  • Sweden : 2538143

Including : Flanged Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

EKPE
Dimensions : Height Width Depth
mm : 380 280 130
inch : 14.96 11.02 5.12
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKV 32 DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7)
EKV 22 DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7)
EKPZR Extension frame, for enclosures:
(380 x 280 x 50)
EKPVT Mounting plate, for enclosures:
(338 x 238 x 1.5)
MPI EKP 3828 Multiperforated plastic mounting plate
(338 x 238 x 4)
DRS EKP 2838 2x19M DIN rail set
(364 x 264 x 90)
DRS EKP 3828 3x14M DIN rail set
(364 x 264 x 90)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_EK

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...