Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / EKM / 900847
EKM 30-T2FSH190 main image
EKM 30-T2FSH190 main image
EKM 30-T2FSH190 thumb 1
EKM 30-T2FSH190 thumb 2

EKM 30-T2FSH190

900847

Dimensions - 380 x 190 x 30

Download product card

Description : Hinged cover, PC

Remarks : Transparent

Package : 8

Unit : Piece

EAN : 6418074301666

SSTL number : 3425051

Electric No. Denmark : 8212012600

Electric No. Sweden : 2508848

ETIM : EC002620

Ingress Protection : IP65

Height (mm) : 380

Width (mm) : 190

Depth (mm) : 30

Height (inch) : 14.96

Width (inch) : 7.48

Depth (inch) : 1.18

Material : Polycarbonate

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ingress Protection (EN 60529): IP65

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 2.5051

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

EKM 30-T2FSH190

Fibox
900847_PROJ_EKM_30-T_2FSH_190_1_72dpi

Sample image

Order symbol : EKM 30-T2FSH190

Product nr : 900847

Description : Hinged cover, PC

Remarks : Transparent

EAN : 6418074301666

El. number :

  • Finland : 3425051
  • Denmark : 8212012600
  • Sweden : 2508848
Dimensions : Height Width Depth
mm : 380 190 30
inch : 14.96 7.48 1.18
Materials :
Material : Polycarbonate
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Ratings :
Ingress protection (EN 60529): IP65;
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...