Description : DIN-35 rail 35x160x7.5mm
EAN : 6418074302625
SSTL number : 3424838
Electric No. Denmark : 8212013803
Electric No. Sweden : 2507802
ETIM : EC001285
Height (mm) : 160
Width (mm) : 35
Depth (mm) : 7
Height (inch) : 6.3
Width (inch) : 1.38
Depth (inch) : 0.28
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
- 3770863_FIBOX_EK_DIN_RAIL_DS35160E.dxf
- 3770863_FIBOX_EK_DIN_RAIL_DS35160E.step
DS35160E
Sample image
Order symbol : DS35160E
Product nr : 3770863
Description : DIN-35 rail 35x160x7.5mm
EAN : 6418074302625
El. number :
- Finland : 3424838
- Denmark : 8212013803
- Sweden : 2507802
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 160 | 35 | 7 |
| inch : | 6.3 | 1.38 | 0.28 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...