Description : Hinge set
Package : 100
Unit : Piece
EAN : 6418074060020
SSTL number : 3421114
Electric No. Denmark : 8212008423
Electric No. Sweden : 2508812
ETIM : EC002620
Height (mm) : 16
Width (mm) : 16
Depth (mm) : 22
Height (inch) : 0.63
Width (inch) : 0.63
Depth (inch) : 0.87
CAD Drawings
FSH
Sample image
Order symbol : FSH
Product nr : 3570740
Description : Hinge set
EAN : 6418074060020
El. number :
- Finland : 3421114
- Denmark : 8212008423
- Sweden : 2508812
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 16 | 16 | 22 |
| inch : | 0.63 | 0.63 | 0.87 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...