Description : Mounting screw set (4pcs)
Remarks : For Ø5,2 mm (mounting) pods
Package : 100
Unit : Piece
EAN : 6418074031426
SSTL number : 3421050
Electric No. Denmark : 8212008546
Electric No. Sweden : 2507788
ETIM : EC000887
Height (mm) : 11
Width (mm) : 6
Depth (mm) : 6
Height (inch) : 0.43
Width (inch) : 0.24
Depth (inch) : 0.24
Material : Galvanized steel
Temperature °C : -40 … 80
Temperature °F : -40 … 175
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
PT 60 x 11 PH3 SET
Sample image
Order symbol : PT 60 x 11 PH3 SET
Product nr : 3570580
Description : Mounting screw set (4pcs)
Remarks : For Ø5,2 mm (mounting) pods
EAN : 6418074031426
El. number :
- Finland : 3421050
- Denmark : 8212008546
- Sweden : 2507788
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 11 | 6 | 6 |
| inch : | 0.43 | 0.24 | 0.24 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...