Description : Enclosure, PC
Remarks : Clear transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074062024
Electric No. Denmark : 8212016907
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07
Height (mm) : 188
Width (mm) : 160
Depth (mm) : 134
Height (inch) : 7.4
Width (inch) : 6.3
Depth (inch) : 5.28
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- CM17163b.dwg
- CM17163b.dxf
- FIBOX_CM1716-3C.x_t
- FIBOX_CM1716-3C.zip
- FIBOX_CM1716-30B.x_t
- FIBOX_CM1716-30B.zip
PC 17/16-3TT
Sample image
Order symbol : PC 17/16-3TT
Product nr : 7526165
Description : Enclosure, PC
Remarks : Clear transparent hinged cover
EAN : 6418074062024
El. number :
- Denmark : 8212016907
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 188 | 160 | 134 |
| inch : | 7.4 | 6.3 | 5.28 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| FP 17/16 | Front plate (aluminium), for enclosures: |
| MP 17/16 |
Mounting plate, for enclosures:
(136 x 133 x 1) |
| FC PC 17/16 |
Frame of PC front plate, for enclosures:
(166 x 106 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_CARDpc | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...