Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074056726
SSTL number : 3438230
Electric No. Denmark : 8212016648
Electric No. Sweden : 2537302
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07
Height (mm) : 188
Width (mm) : 160
Depth (mm) : 134
Height (inch) : 7.4
Width (inch) : 6.3
Depth (inch) : 5.28
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 3.22608
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- CM17163b.dwg
- CM17163b.dxf
- FIBOX_CM1716-3C.x_t
- FIBOX_CM1716-3C.zip
- FIBOX_CM1716-30B.x_t
- FIBOX_CM1716-30B.zip
- 7525165_FIBOX_CM17_16-3.step
Please note, that we need you permission in order for you to view the CAD files.
PC 17/16-3
Sample image
Order symbol : PC 17/16-3
Product nr : 7525165
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
EAN : 6418074056726
El. number :
- Finland : 3438230
- Denmark : 8212016648
- Sweden : 2537302
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 188 | 160 | 134 |
| inch : | 7.4 | 6.3 | 5.28 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | TPE |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| FP 17/16 | Front plate (aluminium), for enclosures: |
| MP 17/16 |
Mounting plate, for enclosures:
(136 x 133 x 1) |
| FC PC 17/16 |
Frame of PC front plate, for enclosures:
(166 x 106 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| SGSFIMKO_CARDpc | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...