Description : Enclosure, ABS
Remarks : Without main cover
Package : 4
Unit : Piece
EAN : 6418074039316
SSTL number : 3421780
Electric No. Denmark : 8212016732
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK07
Height (mm) : 166
Width (mm) : 160
Depth (mm) : 80
Height (inch) : 6.54
Width (inch) : 6.3
Depth (inch) : 3.15
Material : ABS
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
CAD Drawings
- CM1716L3b.dwg
- CM1716L3b.dxf
- FIBOX_CM1716-3CLB.zip
- FIBOX_CM1716-3CLB.x_t
ABS 17/16-LC3
Sample image
Order symbol : ABS 17/16-LC3
Product nr : 7580104
Description : Enclosure, ABS
Remarks : Without main cover
EAN : 6418074039316
El. number :
- Finland : 3421780
- Denmark : 8212016732
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 166 | 160 | 80 |
| inch : | 6.54 | 6.3 | 3.15 |
| Materials : | |
|---|---|
| Material : | ABS |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| FP 17/16 | Front plate (aluminium), for enclosures: |
| MP 17/16 |
Mounting plate, for enclosures:
(136 x 133 x 1) |
| FC PC 17/16 |
Frame of PC front plate, for enclosures:
(166 x 106 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| SGSFIMKO_CARDpc | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...