CAB ABS 251511 T
8183025
Fibox cabinets are designed to enclosure and protect your equipment and devices in all conditions. even the harshest and most demanding environments. Fibox cabinets continually outperform conventional steel cabinets. The wide selection of Fibox plastic and polyester cabinets guarantees a perfect solution for every enclosure application. Fibox cabinets are available in polyester. polycarbonate and ABS.
Dimensions - 250 x 150 x 110
Description : Cabinet, ABS, Smoked transparent door
Remarks : Latches on the long side
Package : 1
Unit : Piece
EAN : 6418074049018
ETIM : EC000261
Ingress Protection : IP65 | IK08
Height (mm) : 250
Width (mm) : 150
Depth (mm) : 110
Height (inch) : 9.84
Width (inch) : 5.91
Depth (inch) : 4.33
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
CAD Drawings
- Fibox_CAB_2515B.dwg
- Fibox_CAB_2515C.dwg
- Fibox_CAB_2515B.dxf
- Fibox_CAB_2515C.dxf
- Fibox_CAB_2515B.step
- Fibox_CAB_2515C.step
- Fibox_CAB_2515B.x_t
- Fibox_CAB_2515C.x_t
- Fibox_CAB_2515B.zip
- Fibox_CAB_2515C.zip
Please note, that we need you permission in order for you to view the CAD files.
CAB ABS 251511 T
Sample image
Order symbol : CAB ABS 251511 T
Product nr : 8183025
Description : Cabinet, ABS, Smoked transparent door
Remarks : Latches on the long side
EAN : 6418074049018
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 250 | 150 | 110 |
| inch : | 9.84 | 5.91 | 4.33 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | Clear transparent |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| EKIV 2515 PL |
Mounting plate, plastic, for enclosures:
(208 x 125 x 2) |
| EKIV 2515 |
Mounting plate, for enclosures:
(208 x 125 x 1) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| Certificate FI 40854 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...