Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
CAB PC 151511 G 8113320
Dimensions 150 x 150 x 110
Dimensions 5.91 x 5.91 x 4.33
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
- IP65; IK08
Technical data
Product nr : 8113320
Description : Cabinet, PC, Grey door
Remarks : Latch on the short side
Package : 1
Unit : Piece
EAN : 6418074057891
SSTL number : 3435914
ETIM : EC000261
Height (mm) : 150
Width (mm) : 150
Depth (mm) : 110
Height (inch) : 5.91
Width (inch) : 5.91
Depth (inch) : 4.33
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
CAB PC 151511 G
Sample image
Order symbol : CAB PC 151511 G
Product nr : 8113320
Description : Cabinet, PC, Grey door
Remarks : Latch on the short side
EAN : 6418074057891
El. number :
- Finland : 3435914
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 150 | 150 | 110 |
| inch : | 5.91 | 5.91 | 4.33 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| TRH 15 |
DIN-35 Mounting rail, for enclosures:
(122 x 35 x 7) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| Certificate FI 40854 | |
© Fibox Oy, Data subject to change without notice (printed: )