Description : Mounting plate, for enclosures:
Remarks : 150x150x110
Package : 1
Unit : Piece
EAN : 6418074057938
Electric No. Denmark : 8212014530
Height (mm) : 150
Width (mm) : 150
Depth (mm) : 2
Height (inch) : 5.91
Width (inch) : 5.91
Depth (inch) : 0.08
CAD Drawings
EKIV 15
Sample image
Order symbol : EKIV 15
Product nr : 4712462
Description : Mounting plate, for enclosures:
Remarks : 150x150x110
EAN : 6418074057938
El. number :
- Denmark : 8212014530
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 150 | 150 | 2 |
| inch : | 5.91 | 5.91 | 0.08 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...