Description : Mounting plate, for enclosures:
Remarks : 450x350x160
Package : 1
Unit : Piece
EAN : 6418074049254
Height (mm) : 425
Width (mm) : 320
Depth (mm) : 1
Height (inch) : 16.73
Width (inch) : 12.6
Depth (inch) : 0.04
CAD Drawings
EKIV 4535
Sample image
Order symbol : EKIV 4535
Product nr : 4712139
Description : Mounting plate, for enclosures:
Remarks : 450x350x160
EAN : 6418074049254
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 425 | 320 | 1 |
| inch : | 16.73 | 12.6 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...