Description : Mounting plate, for enclosures:
Remarks : 350x250x150
Package : 1
Unit : Piece
EAN : 6418074049230
Height (mm) : 320
Width (mm) : 220
Depth (mm) : 1
Height (inch) : 12.6
Width (inch) : 8.66
Depth (inch) : 0.04
CAD Drawings
EKIV 3525
Sample image
Order symbol : EKIV 3525
Product nr : 4712125
Description : Mounting plate, for enclosures:
Remarks : 350x250x150
EAN : 6418074049230
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 320 | 220 | 1 |
| inch : | 12.6 | 8.66 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...