Description : Polyester cabinet
Remarks : Grey door
Package : 1
Unit : Piece
EAN : 6418074050021
SSTL number : 3424137
Electric No. Denmark : 8212018028
Electric No. Sweden : 2539821
ETIM : EC000261
Ingress Protection : IP65 | IK08
Height (mm) : 514
Width (mm) : 415
Depth (mm) : 230
Height (inch) : 20.24
Width (inch) : 16.34
Depth (inch) : 9.06
Material : Glass Fiber Reinforced Polyester
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- CABP54B.dwg
- CABP54C.dwg
- CABP54B.dxf
- CABP54C.dxf
- Fibox_CAB_P_54B.step
- Fibox_CAB_P_54C.step
- Fibox_CAB_P_54B.x_t
- Fibox_CAB_P_54C.x_t
- Fibox_CAB_P_54B.zip
- Fibox_CAB_P_54C.zip
Please note, that we need you permission in order for you to view the CAD files.
CAB P 504023
Sample image
Order symbol : CAB P 504023
Product nr : 8104305
Description : Polyester cabinet
Remarks : Grey door
EAN : 6418074050021
El. number :
- Finland : 3424137
- Denmark : 8212018028
- Sweden : 2539821
Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with transport and plastic key. screws for mounting plate/DIN-rail and wall fastening lugs with screws. Wall mounting screws not supplied.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 514 | 415 | 230 |
| inch : | 20.24 | 16.34 | 9.06 |
| Materials : | |
|---|---|
| Material : | Glass Fiber Reinforced Polyester |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -50 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -60 … 285 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MB CAB |
Swing door kit
(187 x 145 x 29) |
| MP 5040 |
Mounting plate, for enclosures:
(450 x 350 x 2) |
| FP 5040-D |
Swing door/Front plate, for enclosures:
(500 x 400 x 1) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...