Description : Wall fastening lug kit
Remarks : (4 lugs, Stainless)
Package : 1
Unit : Piece
EAN : 6418074050588
SSTL number : 3438167
Electric No. Denmark : 8212018811
Electric No. Sweden : 2539925
ETIM : EC002620
Height (mm) : 18
Width (mm) : 52
Depth (mm) : 89
Height (inch) : 0.71
Width (inch) : 2.05
Depth (inch) : 3.5
Material : Galvanized steel
CAD Drawings
MF CAB
Sample image
Order symbol : MF CAB
Product nr : 8280002
Description : Wall fastening lug kit
Remarks : (4 lugs, Stainless)
EAN : 6418074050588
El. number :
- Finland : 3438167
- Denmark : 8212018811
- Sweden : 2539925
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 18 | 52 | 89 |
| inch : | 0.71 | 2.05 | 3.5 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...