CAB P / CAB P Accessories / FP 8060-4x24
FP 8060-4x24 8268060
Dimensions 800 x 600 x 1
Dimensions 31.5 x 23.62 x 0.04
Technical data
Product nr : 8268060
Description : Front Plate with DIN openings, for enclosures:
Remarks : 835x635x300
Package : 1
Unit : Piece
EAN : 6418074050489
Electric No. Denmark : 8212018455
Electric No. Sweden : 2539907
Height (mm) : 800
Width (mm) : 600
Depth (mm) : 1
Height (inch) : 31.5
Width (inch) : 23.62
Depth (inch) : 0.04
CAB P / CAB P Accessories / FP 8060-4x24
FP 8060-4x24
Sample image
Order symbol : FP 8060-4x24
Product nr : 8268060
Description : Front Plate with DIN openings, for enclosures:
Remarks : 835x635x300
EAN : 6418074050489
El. number :
- Denmark : 8212018455
- Sweden : 2539907
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 800 | 600 | 1 |
| inch : | 31.5 | 23.62 | 0.04 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )