CAB P / CAB P Accessories / MPX 8060
MPX 8060 8228060
Dimensions 800 x 600 x 5
Dimensions 31.5 x 23.62 x 0.2
Technical data
Product nr : 8228060
Description : Mounting Plate, for enclosures:
Remarks : 835x635x300
Package : 1
Unit : Piece
EAN : 6418074050656
Height (mm) : 800
Width (mm) : 600
Depth (mm) : 5
Height (inch) : 31.5
Width (inch) : 23.62
Depth (inch) : 0.2
CAB P / CAB P Accessories / MPX 8060
MPX 8060
Sample image
Order symbol : MPX 8060
Product nr : 8228060
Description : Mounting Plate, for enclosures:
Remarks : 835x635x300
EAN : 6418074050656
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 800 | 600 | 5 |
| inch : | 31.5 | 23.62 | 0.2 |
| Materials : |
|---|
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )