Description : Mounting plate, for enclosures:
Remarks : 835x635x300
Package : 1
Unit : Piece
EAN : 6418074050182
SSTL number : 3438136
Electric No. Denmark : 8212018714
Electric No. Sweden : 2539845
ETIM : EC000213
Height (mm) : 750
Width (mm) : 550
Depth (mm) : 2.5
Height (inch) : 29.53
Width (inch) : 21.65
Depth (inch) : 0.1
Material : Galvanized steel
CAD Drawings
- FIBOX_MP8060.step
- FIBOX_MP8060.x_t
- FIBOX_MP8060.zip
Please note, that we need you permission in order for you to view the CAD files.
MP 8060
Sample image
Order symbol : MP 8060
Product nr : 8208060
Description : Mounting plate, for enclosures:
Remarks : 835x635x300
EAN : 6418074050182
El. number :
- Finland : 3438136
- Denmark : 8212018714
- Sweden : 2539845
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 750 | 550 | 2.5 |
| inch : | 29.53 | 21.65 | 0.1 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...