AR14126CHFSSLM
8561702
Fibox´s new ARCA non-metallic enclosures provide users of classic electrical junction boxes an easy upgrade path to a high performance enclosure featuring 21st century technology. Precision, injection molded, ARCA enclosures feature superior chemical resistance and the wide temperature utilization range of polycarbonate plastic. Available in classic sizes, these enclosures feature industry standard dimensions and panels
Dimensions - 356 x 305 x 152
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/S.S. Lockable latch. and metal mounting feet.
Package : 1
Unit : Piece
EAN : 6418074098757
ETIM : EC000261 Enclosure/Switchgear cabinet (empty)
Ingress Protection : IP66 | IP67 | IK09
Height (mm) : 356
Width (mm) : 305
Depth (mm) : 152
Height (inch) : 14
Width (inch) : 12
Depth (inch) : 6
Material : Polycarbonate
Base colour : RAL 7035 -light grey
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 508
Glow Wire Test (IEC 60695): 960 °C
UL Type : NEMA 4, 4X, 12 and 13
CAD Drawings
- 14x12_hinge_base.step
- 14x12_hinge_base.x_t
- 14x12_hinge_base.zip
- 14x12_hinge_low_cover.zip
- 14x12_hinge_low_cover.x_t
- 14x12_hinge_low_cover.stp
- 14x12_hinge_low_cover.dxf
AR14126CHFSSLM 8561702 Accessories
AR14126CHFSSLM
Sample image
Order symbol : AR14126CHFSSLM
Product nr : 8561702
Description : PC Enclosure
Remarks : Hinged opaque flat cover w/S.S. Lockable latch. and metal mounting feet.
EAN : 6418074098757
Including : Hinged cover. Base with 10-32 brass inserts, latched flat cover with formed in place PUR gasket, and stainless hinge pin. Quick release latches. (Latch options available.). Enclosure mounting foot kit. Accessory 10-32 screws for panel mounting.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 356 | 305 | 152 |
| inch : | 14 | 12 | 6 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL 7035 -light grey |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 140 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| ABP1412 | Painted Steel Back Panel |
| ASP1412 | Aluminum Swing Panel |
| ASPHK14 | Swing Panel Kit w/o Panel |
| AMFL12 | 12" Mounting Flange Set |
| ADFP1412 | Dead Front Panel w/ screws |
| ALBP1412 | Aluminum Back Panel |
| APBP1412 | PVC Back Panel |
| ASPK1412 | Swing Panel Kit incl. Panel |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 508 |
| Glow Wire Test (IEC 695-2-1) °C : | 960 °C |
| UL Type | NEMA 4, 4X, 12 and 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...