Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 806030 / ARCA 806030W
ARCA 806030W main image
ARCA 806030W main image
ARCA 806030W main image
ARCA 806030W thumb 1
ARCA 806030W thumb 2
ARCA 806030W thumb 3

ARCA 806030W

8120139

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 800 x 600 x 300

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074080103

SSTL number : 3423215

Electric No. Denmark : 8212091951

Electric No. Sweden : 2500156

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 800

Width (mm) : 600

Depth (mm) : 300

Height (inch) : 31.5

Width (inch) : 23.62

Depth (inch) : 11.81

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 115.1735

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

ARCA8060.gif Download
Certificate FI 40467.pdf Download
MD_FIBOX_ARCA.pdf Download

CAD Drawings

  • FCX_806025_B.dwg
  • FCX_806025_B.dxf
  • FCX_806025_B.x_t
  • FCX_806025_B.zip
  • ARCA 806005W Cover.dwg
  • ARCA 806005W Cover.dxf
  • ARCA 806005W Cover.x_t
  • ARCA 806005W Cover.zip
  • 8120139_FIBOX_ARCA_IEC_806030W.step

Please note, that we need you permission in order for you to view the CAD files.

ARCA 806030W 8120139 Accessories

RCS ARCA 8060
Cabinets

RCS ARCA 8060

8120950

Rain canopy set for size 8060
PMK ARCA 60
Cabinets

PMK ARCA 60

8120844

PoleMounting kit, for pole ⌀100-300mm
IDS ARCA 8060
Cabinets

IDS ARCA 8060

8120719

Inner door set
DSP ARCA RM
Cabinets

DSP ARCA RM

8120965

Door stopper ARCA, right, midsize 5070-8060
DRS ARCA 806030
Cabinets

DRS ARCA 806030

8120777

DIN rail frame set
MPS ARCA 8060
Cabinets

MPS ARCA 8060

8120739

Mounting plate (730x530x2 mm)
DSP ARCA LM
Cabinets

DSP ARCA LM

8120964

Door stopper ARCA, left, midsize 5070-8060
MPMP ARCA 8060
Cabinets

MPMP ARCA 8060

8120928

Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm)
MPP ARCA 8060
Cabinets

MPP ARCA 8060

8120759

Mounting plate perforated (730x530x2 mm - 26x11 mm)
MPX ARCA 8060
Cabinets

MPX ARCA 8060

8120749

Mounting plate (730x530 mm)

ARCA 806030W

Fibox
8120139_ARCA_806030W_3_72dpi

Sample image

Order symbol : ARCA 806030W

Product nr : 8120139

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the long side

EAN : 6418074080103

El. number :

  • Finland : 3423215
  • Denmark : 8212091951
  • Sweden : 2500156

Including : Cabinet base. door with PUR gasket. mounting plate. screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

ARCA8060
Dimensions : Height Width Depth
mm : 800 600 300
inch : 31.5 23.62 11.81
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
RCS ARCA 8060 Rain canopy set for size 8060
(50 x 600 x 20)
PMK ARCA 60 PoleMounting kit, for pole ⌀100-300mm
(585 x 385 x 35)
IDS ARCA 8060 Inner door set
(785 x 585 x 35)
DSP ARCA RM Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16)
DRS ARCA 806030 DIN rail frame set
(785 x 585 x 35)
MPS ARCA 8060 Mounting plate (730x530x2 mm)
(730 x 530 x 2)
DSP ARCA LM Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16)
MPMP ARCA 8060 Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm)
(730 x 530 x 2)
MPP ARCA 8060 Mounting plate perforated (730x530x2 mm - 26x11 mm)
(730 x 530 x 2)
MPX ARCA 8060 Mounting plate (730x530 mm)
(730 x 530 x 5)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40467

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...