Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ARCA 806030
ARCA IEC image

ARCA IEC

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions range from 200 x 300 x 150 mm to 800 x 600 x 300 mm.

PC: IP 66/IP 65; IK 10/IK 09/IK08; EN/IEC 62208, EN/IEC 61439-1-4, UL Types 4, 4X, 12 and 13

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
ARCA 806030
Cabinets

ARCA 806030

8120019

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 800 x 600 x 300

ARCA 806030S
Cabinets

ARCA 806030S

8120099

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 800 x 600 x 300

ARCA 806030W
Cabinets

ARCA 806030W

8120139

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 800 x 600 x 300

ARCA 806030 No MP
Cabinets

ARCA 806030 No MP

8120019N

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 800 x 600 x 300

ARCA 806030S No MP
Cabinets

ARCA 806030S No MP

8120099N

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 800 x 600 x 300

ARCA 806030W No MP
Cabinets

ARCA 806030W No MP

8120139N

Cabinet, PC
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. A...

Dimensions - 800 x 600 x 300

ARCA 806030 Accessories

RCS ARCA 8060
Cabinets

RCS ARCA 8060

8120950

Rain canopy set for size 8060
PMK ARCA 60
Cabinets

PMK ARCA 60

8120844

PoleMounting kit, for pole ⌀100-300mm
IDS ARCA 8060
Cabinets

IDS ARCA 8060

8120719

Inner door set
DSP ARCA RM
Cabinets

DSP ARCA RM

8120965

Door stopper ARCA, right, midsize 5070-8060
DRS ARCA 806030
Cabinets

DRS ARCA 806030

8120777

DIN rail frame set
MPS ARCA 8060
Cabinets

MPS ARCA 8060

8120739

Mounting plate (730x530x2 mm)
DSP ARCA LM
Cabinets

DSP ARCA LM

8120964

Door stopper ARCA, left, midsize 5070-8060
MPMP ARCA 8060
Cabinets

MPMP ARCA 8060

8120928

Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm)

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...