Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 608030 / ARCA 608030W No MP
ARCA 608030W No MP main image
ARCA 608030W No MP main image
ARCA 608030W No MP main image
ARCA 608030W No MP main image
ARCA 608030W No MP thumb 3
ARCA 608030W No MP thumb 4
ARCA 608030W No MP thumb 5
ARCA 608030W No MP thumb 6

ARCA 608030W No MP

8120149N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 600 x 800 x 300

Download product card

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the short side

Package : 1

Unit : Piece

EAN : 6418074094247

SSTL number : 3424993

Electric No. Denmark : 8212054228

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 600

Width (mm) : 800

Depth (mm) : 300

Height (inch) : 23.62

Width (inch) : 31.5

Depth (inch) : 11.81

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

CAD Drawings

  • 8120149N_FIBOX_ARCA_IEC_608030W_No_MP.step
  • 8120149N_FIBOX_ARCA_IEC_608030W_No_MP.step

ARCA 608030W No MP 8120149N Accessories

DRS ARCA 608030
Cabinets

DRS ARCA 608030

8120800

DIN rail frame set
RCS ARCA 6080
Cabinets

RCS ARCA 6080

8120949

Rain canopy set for size 6080
DSP ARCA RM
Cabinets

DSP ARCA RM

8120965

Door stopper ARCA, right, midsize 5070-8060
MPS ARCA 8060
Cabinets

MPS ARCA 8060

8120739

Mounting plate (730x530x2 mm)
DSP ARCA  LM
Cabinets

DSP ARCA LM

8120964

Door stopper ARCA, left, midsize 5070-8060
IDS ARCA 6080
Cabinets

IDS ARCA 6080

8120915

Inner door set
MPMP ARCA 8060
Cabinets

MPMP ARCA 8060

8120928

Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm)
PMK ARCA 80
Cabinets

PMK ARCA 80

8120846

PoleMounting kit, for pole ⌀100-300mm
MPP ARCA 6080
Cabinets

MPP ARCA 6080

8120935

Mounting plate perforated (730x530x2 mm - 26x11 mm)
MPX ARCA 8060
Cabinets

MPX ARCA 8060

8120749

Mounting plate (730x530 mm)

ARCA 608030W No MP

Fibox
8120149N_ARCA_608030W_No_MP 360_ANIMA_BIG.gif

Sample image

Order symbol : ARCA 608030W No MP

Product nr : 8120149N

Description : Cabinet, PC

Remarks : Grey cover with window, 2-point locking, hinges on the short side

EAN : 6418074094247

El. number :

  • Finland : 3424993
  • Denmark : 8212054228

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

Dimensions : Height Width Depth
mm : 600 800 300
inch : 23.62 31.5 11.81
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
DRS ARCA 608030 DIN rail frame set
(785 x 585 x 35)
RCS ARCA 6080 Rain canopy set for size 6080
(50 x 800 x 20)
DSP ARCA RM Door stopper ARCA, right, midsize 5070-8060
(22 x 200 x 16)
MPS ARCA 8060 Mounting plate (730x530x2 mm)
(730 x 530 x 2)
DSP ARCA LM Door stopper ARCA, left, midsize 5070-8060
(22 x 200 x 16)
IDS ARCA 6080 Inner door set
MPMP ARCA 8060 Mounting plate multiperforated (730x530x2 mm - ⌀3.6 mm)
(730 x 530 x 2)
PMK ARCA 80 PoleMounting kit, for pole ⌀100-300mm
(785 x 585 x 35)
MPP ARCA 6080 Mounting plate perforated (730x530x2 mm - 26x11 mm)
(530 x 730 x 2)
MPX ARCA 8060 Mounting plate (730x530 mm)
(730 x 530 x 5)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...