ARCA 604021T
8121012
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 600 x 400 x 210
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074319050
SSTL number : 3425134
Electric No. Sweden : 2507074
ETIM : EC000261
Ingress Protection : IP66 | IK09
Height (mm) : 600
Width (mm) : 400
Depth (mm) : 210
Height (inch) : 23.62
Width (inch) : 15.75
Depth (inch) : 8.27
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
A1-A3 GWP (kgCO2e): 31.772
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- FCX_604018_B.dwg
- 8121012_FIBOX Arca IEC 604021T.step
- FIBOX ARCA IEC_Cover 505003T.dwg
Please note, that we need you permission in order for you to view the CAD files.
ARCA 604021T 8121012 Accessories
ARCA 604021T
Sample image
Order symbol : ARCA 604021T
Product nr : 8121012
Description : Cabinet, PC
Remarks : Transparent cover, 2-point locking, hinges on the long side
EAN : 6418074319050
El. number :
- Finland : 3425134
- Sweden : 2507074
Including : Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 600 | 400 | 210 |
| inch : | 23.62 | 15.75 | 8.27 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPS ARCA 6040 |
Mounting plate (550x350x2 mm)
(550 x 350 x 2) |
| RCS ARCA 6040 |
Rain canopy set for size 6040
(30 x 400 x 20) |
| DRS ARCA 604021 |
DIN rail frame set
(585 x 385 x 35) |
| PMK ARCA 40 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| MPMP ARCA 6040 |
Mounting plate multiperforated (550x350x2 mm - ⌀3.6 mm)
(550 x 350 x 1.5) |
| MPP ARCA 6040 |
Mounting plate perforated (550x350x2 mm - 26x11 mm)
(550 x 350 x 2) |
| IDS ARCA 6040 |
Inner door set
(585 x 385 x 35) |
| MPX ARCA 6040 |
Mounting plate (550x350 mm)
(550 x 350 x 5) |
| DSP ARCA VLS |
Door stopper ARCA, vertical, left, small
(15 x 104 x 16) |
| DSP ARCA VRS |
Door stopper ARCA, vertical, right, small
(15 x 104 x 16) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...