Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / en-gb / ARCA 404021 / ARCA 404021W No MP
ARCA 404021W No MP main image
ARCA 404021W No MP main image
ARCA 404021W No MP main image
ARCA 404021W No MP thumb 1
ARCA 404021W No MP thumb 2
ARCA 404021W No MP thumb 5

ARCA 404021W No MP

8120129N

Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell. ARCA has all the features of steel but benefits of high grade thermoplastic.

Dimensions - 400 x 400 x 210

Download product card

Description : Cabinet, PC

Remarks : Grey cover, Swinghandle, hinges on the long side

Package : 1

Unit : Piece

EAN : 6418074087270

SSTL number : 3424595

Electric No. Denmark : 8212097683

Electric No. Sweden : 2506478

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 400

Width (mm) : 400

Depth (mm) : 210

Height (inch) : 15.75

Width (inch) : 15.75

Depth (inch) : 6.22

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

UL Type : NEMA 1, 4, 4X, 12 and 13

8120129_FIBOX Arca IEC 404021W DIM.jpg Download

CAD Drawings

  • Base 404018.dwg
  • Cover 404003.dwg
  • 8120129N_FIBOX_ARCA_IEC_404021W_No_MP.step
  • 8120129N_FIBOX_ARCA_IEC_404021W_No_MP.step

ARCA 404021W No MP 8120129N Accessories

PMK ARCA 40
Cabinets

PMK ARCA 40

8120842

PoleMounting kit, for pole ⌀100-300mm
IDS ARCA 4040
Cabinets

IDS ARCA 4040

8120714

Inner door set
MPX ARCA 4040
Cabinets

MPX ARCA 4040

8120744

Mounting plate (350x350 mm)
MPMP ARCA 4040
Cabinets

MPMP ARCA 4040

8120923

Mounting plate multiperforated (350x350x2 mm - ⌀3.6 mm)
DRS ARCA 404021
Cabinets

DRS ARCA 404021

8120767

DIN rail frame set
MPS ARCA 4040
Cabinets

MPS ARCA 4040

8120734

Mounting plate (350x250x2 mm)
MPP ARCA 4040
Cabinets

MPP ARCA 4040

8120754

Mounting plate perforated (350x350x2 mm - 26x11 mm)

ARCA 404021W No MP

Fibox
8120129N_ARCA_404021W_NoMP_2_72dpi

Sample image

Order symbol : ARCA 404021W No MP

Product nr : 8120129N

Description : Cabinet, PC

Remarks : Grey cover, Swinghandle, hinges on the long side

EAN : 6418074087270

El. number :

  • Finland : 3424595
  • Denmark : 8212097683
  • Sweden : 2506478

Including : Cabinet base. door with PUR gasket. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.

8120129_FIBOX Arca IEC 404021W DIM
Dimensions : Height Width Depth
mm : 400 400 210
inch : 15.75 15.75 6.22
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
PMK ARCA 40 PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35)
IDS ARCA 4040 Inner door set
(380 x 380 x 30)
MPX ARCA 4040 Mounting plate (350x350 mm)
(350 x 350 x 5)
MPMP ARCA 4040 Mounting plate multiperforated (350x350x2 mm - ⌀3.6 mm)
(350 x 350 x 1.5)
DRS ARCA 404021 DIN rail frame set
(380 x 380 x 30)
MPS ARCA 4040 Mounting plate (350x250x2 mm)
(350 x 350 x 2)
MPP ARCA 4040 Mounting plate perforated (350x350x2 mm - 26x11 mm)
(350 x 350 x 2)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C
UL Type NEMA 1, 4, 4X, 12 and 13

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...