ARCA 302015T
8121002
Superior performance and security in most demanding environments. Easy to use. Quick to install. All this is driven by innovation and market driven product development. ARCA is a viable and cost effective alternative to sheet steel cabinets being installed in harsh and demanding environments. In a nutshell, ARCA has all the features of steel but benefits of high grade thermoplastic.
Dimensions - 300 x 200 x 150
Description : Cabinet, PC
Remarks : Transparent cover, 1-point locking, hinges on the long side
Package : 1
Unit : Piece
EAN : 6418074318633
SSTL number : 3425164
Electric No. Sweden : 2506795
ETIM : EC000261
Ingress Protection : IP66 | IK09
Height (mm) : 300
Width (mm) : 200
Depth (mm) : 150
Height (inch) : 11.81
Width (inch) : 7.87
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
UL Type : 1, 4, 4X, 12, 13
A1-A3 GWP (kgCO2e): 10.998
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- FCX_302012_B.dwg
- FIBOX ARCA IEC_Cover 302003T.dwg
- 8121002_FIBOX ARCA IEC 302015T.step
Please note, that we need you permission in order for you to view the CAD files.
ARCA 302015T 8121002 Accessories
ARCA 302015T
Sample image
Order symbol : ARCA 302015T
Product nr : 8121002
Description : Cabinet, PC
Remarks : Transparent cover, 1-point locking, hinges on the long side
EAN : 6418074318633
El. number :
- Finland : 3425164
- Sweden : 2506795
Including : Cabinet base, door with PUR gasket, mounting plate, screws for mounting plate. 3mm double bit lock(s) with key. S versions with swinghandle 2-point locking system. Door guide included.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 300 | 200 | 150 |
| inch : | 11.81 | 7.87 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | Smoked grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| MPP ARCA 3020 |
Mounting plate perforated (250x150x2 mm - 26x11 mm)
(250 x 150 x 2) |
| DRS ARCA 302015 |
DIN rail frame set
(285 x 185 x 35) |
| MPMP ARCA 3020 |
Mounting plate multiperforated (250x150x2 mm - ⌀3.6 mm)
(250 x 150 x 1.5) |
| PMK ARCA 20 |
PoleMounting kit, for pole ⌀100-300mm
(385 x 285 x 35) |
| RCS ARCA 3020 |
Rain canopy set for size 3020
(30 x 200 x 20) |
| MPS ARCA 3020 |
Mounting plate (250x150x2 mm)
(250 x 150 x 2) |
| IDS ARCA 3020 |
Inner door set
(285 x 185 x 35) |
| MPX ARCA 3020 |
Mounting plate (250x150 mm)
(250 x 150 x 5) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; |
| Impact Resistance (EN 62262): | IK09; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| UL Type | 1, 4, 4X, 12, 13 |
| Certificates : | |
|---|---|
| Certificate FI 40467 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...