ALUN / ALU Accessories / TRM 0507
TRM 0507 9820001
Dimensions 48 x 15 x 5
Dimensions 1.89 x 0.59 x 0.22
Technical data
Product nr : 9820001
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 65x50x45
Package : 8
Unit : Piece
EAN : 6418074034137
SSTL number : 3423930
Electric No. Denmark : 8212004171
Electric No. Sweden : 2508243
Electric No. Norway : 2599097
ETIM : EC001285
Height (mm) : 48
Width (mm) : 15
Depth (mm) : 5
Height (inch) : 1.89
Width (inch) : 0.59
Depth (inch) : 0.22
Material : Galvanized steel
ALUN / ALU Accessories / TRM 0507
Dimensional Drawings
CAD Files
Catalogues
Contact
TRM 0507
Sample image
Order symbol : TRM 0507
Product nr : 9820001
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 65x50x45
EAN : 6418074034137
El. number :
- Finland : 3423930
- Denmark : 8212004171
- Sweden : 2508243
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 48 | 15 | 5 |
| inch : | 1.89 | 0.59 | 0.22 |
| Materials : | |
|---|---|
| Material : | Galvanized steel |
| Ratings : | |
|---|---|
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )