ALN 316018 UP
7831480
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.
Dimensions - 180 x 600 x 180
Description : Enclosure. Aluminium
EAN : 6418074032058
SSTL number : 3425004
ETIM : EC000261
Ingress Protection : IP66/67 | IK08
Height (mm) : 180
Width (mm) : 600
Depth (mm) : 180
Height (inch) : 7.09
Width (inch) : 23.62
Depth (inch) : 7.09
Material : Aluminum
Gasket material : Silicone
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Ingress Protection (EN 60529): IP66/67
Impact Resistance (EN 62262): IK08
CAD Drawings
Please note, that we need you permission in order for you to view the CAD files.
ALN 316018 UP
Sample image
Order symbol : ALN 316018 UP
Product nr : 7831480
Description : Enclosure. Aluminium
EAN : 6418074032058
El. number :
- Finland : 3425004
Including : Base with screws for mounting plate/DIN-rail, cover, silicone gasket, stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 180 | 600 | 180 |
| inch : | 7.09 | 23.62 | 7.09 |
| Materials : | |
|---|---|
| Material : | Aluminum |
| Gasket material : | Silicone |
| Temperatures : | |
|---|---|
| Temperature °C (continuous) : | -50 … 80 |
| Temperature °F (continuous) : | -60 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66/67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...