Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / ALU 3160
ALN image

ALN

ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions range from 66*60*46 mm to 310*600*180 mm

ALU: IP 66/67/68; IK 08

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
ALN 316011
Enclosures

ALN 316011

7811470

Enclosure, aluminium
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions - 310 x 600 x 110

ALN 316018
Enclosures

ALN 316018

7811480

Enclosure, aluminium
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions - 180 x 600 x 190

ALN 316011 UP
Enclosures

ALN 316011 UP

7831470

Enclosure. Aluminium
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions - 310 x 600 x 110

ALN 316018 UP
Enclosures

ALN 316018 UP

7831480

Enclosure. Aluminium
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.

Dimensions - 180 x 600 x 180

ALU 3160 Accessories

AM 3160
Enclosures

AM 3160

9511021

Mounting plate, for enclosures:
ARH 60
Enclosures

ARH 60

9822019

DIN-35 Mounting rail, for enclosures:
MRS 28541
Enclosures

MRS 28541

7028541

Wall fastening lug (2 pcs), for enclosures:

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...