ALN 123608
7811250
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.
UL Name : ALN UL 123608
Dimensions - 125 x 362 x 81
Description : Enclosure, aluminium
Package : 1
Unit : Piece
EAN : 6418074011404
SSTL number : 3420050
Electric No. Denmark : 8212004728
Electric No. Sweden : 2500914
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IP68 | IK08
Height (mm) : 125
Width (mm) : 362
Depth (mm) : 81
Height (inch) : 4.92
Width (inch) : 14.25
Depth (inch) : 3.19
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
CAD Drawings
- ALN123605B.dwg
- ALN123603C.dwg
- FIBOX_ALN123603C.x_t
- FIBOX_ALN123603C.zip
- ALN123605B.dxf
- ALN123603C.dxf
- FIBOX_ALN123605B.stp
- FIBOX_ALN123603C.stp
- FIBOX_ALN123605B.x_t
- FIBOX_ALN123605B.zip
- 7811250_FIBOX_ALN123608.step
Please note, that we need you permission in order for you to view the CAD files.
ALN 123608 7811250 Accessories
ALN 123608
Sample image
Order symbol : ALN 123608
Product nr : 7811250
UL Name : ALN UL 123608
Description : Enclosure, aluminium
EAN : 6418074011404
El. number :
- Finland : 3420050
- Denmark : 8212004728
- Sweden : 2500914
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 125 | 362 | 81 |
| inch : | 4.92 | 14.25 | 3.19 |
| Materials : | |
|---|---|
| Material : | Aluminum |
| Base colour : | RAL_7001 |
| Cover colour : | RAL 7001 |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -50 … 120 |
| Temperature °C (continuous) : | -50 … 80 |
| Temperature °F (short term) : | -60 … 285 |
| Temperature °F (continuous) : | -60 … 175 |
| Accessories : | |
|---|---|
| AM 1212 |
Mounting plate, for enclosures:
(107 x 110 x 1.5) |
| MR 75005 | Selftapping taptite screw M5, for enclosures: |
| MRS 28541 |
Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1) |
| ARH 12 |
DIN-35 Mounting rail, for enclosures:
(105 x 35 x 7) |
| AM 1236 |
Mounting plate, for enclosures:
(107 x 347 x 1.5) |
| AM 1222 |
Mounting plate, for enclosures:
(107 x 207 x 1.5) |
| ARH 36 |
DIN-35 Mounting rail, for enclosures:
(343 x 35 x 7) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; IP68; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| UL Type | NEMA__1_4_4X_6_12_13 |
| Certificates : | |
|---|---|
| SGSFIMKO_ALU | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...