ALN 060605
7811060
ALU aluminium enclosure range is designed to house DIN-rail mounted terminal block and various types of sensors.
UL Name : ALN UL 060605
Dimensions - 66 x 60 x 46
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 4
Unit : Piece
EAN : 6418074016034
SSTL number : 3413045
Electric No. Denmark : 8212045619
Electric No. Sweden : 2500901
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IP68 | IK08
Height (mm) : 66
Width (mm) : 60
Depth (mm) : 46
Height (inch) : 2.6
Width (inch) : 2.36
Depth (inch) : 1.81
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards : EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
CAD Drawings
- ALN060601C.dwg
- FIBOX ALN_060603B.x_t
- FIBOX ALN_060602C.x_t
- FIBOX ALN_060603B.zip
- FIBOX ALN_060602C.zip
- ALN060603B.dwg
- ALN060603B.dxf
- ALN060601C.dxf
- FIBOX ALN_060603B.stp
- FIBOX ALN_060602C.stp
- 7811060_FIBOX_ALN060605.step
Please note, that we need you permission in order for you to view the CAD files.
ALN 060605
Sample image
Order symbol : ALN 060605
Product nr : 7811060
UL Name : ALN UL 060605
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016034
El. number :
- Finland : 3413045
- Denmark : 8212045619
- Sweden : 2500901
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 66 | 60 | 46 |
| inch : | 2.6 | 2.36 | 1.81 |
| Materials : | |
|---|---|
| Material : | Aluminum |
| Base colour : | RAL_7001 |
| Cover colour : | RAL 7001 |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -50 … 120 |
| Temperature °C (continuous) : | -50 … 80 |
| Temperature °F (short term) : | -60 … 285 |
| Temperature °F (continuous) : | -60 … 175 |
| Accessories : | |
|---|---|
| MIV 5 |
DIN-35 Mounting rail, for enclosures:
(50 x 35 x 7.5) |
| TRM 0507 |
DIN-15 Mounting rail, for enclosures:
(48 x 15 x 5) |
| MRS 28540 |
Wall fastening lug (2 pcs), for enclosures:
(11 x 42 x 1) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; IP68; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| UL Type | NEMA__1_4_4X_6_12_13 |
| Certificates : | |
|---|---|
| SGSFIMKO_ALU | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...