Offering

About Us
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
Home / Products / PICCOLO M
Piccolo image

Piccolo

PICCOLO range is especially designed to house push buttons, terminal blocks, motor starters and electronic devices. They are also ideal for mounting and protecting process control sensors and switches. PICCOLO range is available in polycarbonate and ABS.

Dimensions range from 110*80*65 mm to 230*140*125 mm.

PC: IP 66/67; IK 08
ABS: IP 66/67; IK 07

View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters
PC M 95 G
Enclosures

PC M 95 G

8724318

Enclosure, PC

Dimensions - 230 x 140 x 95

PC MH 125 G
Enclosures

PC MH 125 G

8724319

Enclosure, PC

Dimensions - 230 x 140 x 125

PC M 95 T
Enclosures

PC M 95 T

8724018

Enclosure, PC

Dimensions - 230 x 140 x 95

PC MH 125 T
Enclosures

PC MH 125 T

8724019

Enclosure, PC

Dimensions - 230 x 140 x 125

ABS M 95 G
Enclosures

ABS M 95 G

8784318

Enclosure, ABS

Dimensions - 230 x 140 x 95

ABS MH 125 G
Enclosures

ABS MH 125 G

8784319

Enclosure, ABS

Dimensions - 230 x 140 x 125

PICCOLO M Accessories

CHM-3
Enclosures

CHM-3

8524031

DIN-35 Mounting rail, for enclosures:
FM-3
Enclosures

FM-3

8524033

DIN-35 Mounting rail, for enclosures:
FP 22046
Enclosures

FP 22046

8522346

Wall fastening lug (4 pcs)
M-MP
Enclosures

M-MP

8524065

Mounting plate, for enclosures:

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...