GPA M50-B 7016414
Dimensions 8 x 69 x 69
Dimensions 0.31 x 2.72 x 2.72
Technical data
Product nr : 7016414
Description : Hexagonal lock nut
Remarks : M50x1,5
Package : 50
Unit : Piece
EAN : 6418074054982
SSTL number : 1721197
Electric No. Denmark : 8213003553
Height (mm) : 8
Width (mm) : 69
Depth (mm) : 69
Height (inch) : 0.31
Width (inch) : 2.72
Depth (inch) : 2.72
Cable management / Polyamide cable glands / GPA M50-B
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M50-B
Sample image
Order symbol : GPA M50-B
Product nr : 7016414
Description : Hexagonal lock nut
Remarks : M50x1,5
EAN : 6418074054982
El. number :
- Finland : 1721197
- Denmark : 8213003553
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 8 | 69 | 69 |
inch : | 0.31 | 2.72 | 2.72 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )