Description : Window for 24 modules
Remarks : Smoked transparent cover
Package : 10
Unit : Piece
EAN : 6418074036858
SSTL number : 3422654
Electric No. Denmark : 8212051234
Electric No. Sweden : 2539789
ETIM : EC002527
Ingress Protection : IP65 | IK08
Height (mm) : 248
Width (mm) : 218
Depth (mm) : 53
Height (inch) : 9.76
Width (inch) : 8.58
Depth (inch) : 2.09
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
CAD Drawings
- Fibox_L24II.step
- Fibox_L24II.x_t
- Fibox_L24II.zip
- 3730776_L24II.dwg
Please note, that we need you permission in order for you to view the CAD files.
L 24 II
Sample image
Order symbol : L 24 II
Product nr : 3730776
Description : Window for 24 modules
Remarks : Smoked transparent cover
EAN : 6418074036858
El. number :
- Finland : 3422654
- Denmark : 8212051234
- Sweden : 2539789
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 248 | 218 | 53 |
| inch : | 9.76 | 8.58 | 2.09 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 °C |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Not insulated |
| UV resistance : | - |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...