Offering

About Us

Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / UL PC 150L
UL MNX image

UL MNX

MNX polycarbonate  enclosures utilize world-class injection moulding technology. They are designed to house and protect all kinds of electrical and electronic components in the most demanding a
View Accessories
Filters Clear all

Application areas

Product material

IP Rating

IK Rating

Dimension filter

Height (mm)

30 mm 600 mm

Width (mm)

30 mm 600 mm

Depth (mm)

30 mm 600 mm
Filters

No results found

Please try a different search term

UL PC 150/125 LT

UL PC 150/125 LT

6412917

UL Enclosure, PC
UL PC 150/35 LG

UL PC 150/35 LG

6412313

UL Enclosure, PC
UL PC 150/50 LG

UL PC 150/50 LG

6412314

UL Enclosure, PC
UL PC 150/75 LG

UL PC 150/75 LG

6412315

UL Enclosure, PC
UL PC 150/100 LG

UL PC 150/100 LG

6412316

UL Enclosure, PC
UL PC 150/125 LG
Enclosures

UL PC 150/125 LG

6412317

UL Enclosure, PC
UL PC 150/35 LT

UL PC 150/35 LT

6412913

UL Enclosure, PC
UL PC 150/50 LT

UL PC 150/50 LT

6412914

UL Enclosure, PC
UL PC 150/75 LT

UL PC 150/75 LT

6412915

UL Enclosure, PC
UL PC 150/100 LT

UL PC 150/100 LT

6412916

UL Enclosure, PC

UL PC 150L Accessories

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...