Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / TEMPO 3429 / 5824004
TPC 342912 main image
TPC 342912 main image
TPC 342912 main image
TPC 342912 thumb 1
TPC 342912 thumb 2
TPC 342912 thumb 3

TPC 342912

5824004

Dimensions - 344 x 289 x 117

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 2

Unit : Piece

EAN : 6418074086877

SSTL number : 3424377

Electric No. Denmark : 8212052152

Electric No. Sweden : 2508716

ETIM : EC000261

Ingress Protection : IP65 | IK07 | IK08

Height (mm) : 344

Width (mm) : 289

Depth (mm) : 117

Height (inch) : 13.54

Width (inch) : 11.38

Depth (inch) : 4.61

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 7.2709

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

Tempo3429.gif Download
Certificate FI 40343.pdf Download
MD_TEMPO_PC.pdf Download

CAD Drawings

  • TA3429B.dwg
  • TA3429C.dwg
  • TA3429B.dxf
  • TA3429C.dxf
  • FIBOX_TEMPO_3429B.x_t
  • FIBOX_TEMPO_3429C.x_t
  • FIBOX_TEMPO_3429B.zip
  • FIBOX_TEMPO_3429C.zip
  • 5824004_FIBOX_TEMPO_TPC_342912.step

Please note, that we need you permission in order for you to view the CAD files.

TPC 342912 5824004 Accessories

MP 3429
Enclosures

MP 3429

5518026

Mounting plate, for enclosures:
ARH 2328
Enclosures

ARH 2328

9822012

DIN-35 Mounting rail, for enclosures:
FP 10674
Enclosures

FP 10674

5510674

Wall fastening lug (2 pcs) incl. screws
DR 316
Enclosures

DR 316

5518030

DIN-35 Mounting rail, for enclosures:

TPC 342912

Fibox
5824004_TPC342912_2_72dpi.jpg

Sample image

Order symbol : TPC 342912

Product nr : 5824004

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074086877

El. number :

  • Finland : 3424377
  • Denmark : 8212052152
  • Sweden : 2508716
Tempo3429
Dimensions : Height Width Depth
mm : 344 289 117
inch : 13.54 11.38 4.61
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MP 3429 Mounting plate, for enclosures:
(315 x 265 x 1.5)
ARH 2328 DIN-35 Mounting rail, for enclosures:
(260 x 35 x 7)
FP 10674 Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14)
DR 316 DIN-35 Mounting rail, for enclosures:
(316 x 35 x 7)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40343

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...