Description : Enclosure, ABS
Remarks : Grey cover
Package : 2
Unit : Piece
EAN : 6418074060754
SSTL number : 3435688
Electric No. Denmark : 8212035069
Electric No. Sweden : 2508705
ETIM : EC000261
Ingress Protection : IP65 | IK07
Height (mm) : 289
Width (mm) : 239
Depth (mm) : 107
Height (inch) : 11.38
Width (inch) : 9.41
Depth (inch) : 4.21
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
A1-A3 GWP (kgCO2e): 6.78304
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-5897
Third party verification: TRUE
CAD Drawings
- TA2924B.dwg
- TA2924C.dwg
- TA2924B.dxf
- FIBOX_TEMPO_2924B.x_t
- FIBOX_TEMPO_2924C.x_t
- FIBOX_TEMPO_2924B.zip
- FIBOX_TEMPO_2924C.zip
- 5814003_FIBOX_TEMPO_TA_292411.step
Please note, that we need you permission in order for you to view the CAD files.
TA292411
Sample image
Order symbol : TA292411
Product nr : 5814003
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074060754
El. number :
- Finland : 3435688
- Denmark : 8212035069
- Sweden : 2508705
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 289 | 239 | 107 |
| inch : | 11.38 | 9.41 | 4.21 |
| Materials : | |
|---|---|
| Material : | ABS |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 80 |
| Temperature °C (continuous) : | -40 … 60 |
| Temperature °F (short term) : | -40 … 175 |
| Temperature °F (continuous) : | -40 … 140 |
| Accessories : | |
|---|---|
| MP 2924 |
Mounting plate, for enclosures:
(265 x 215 x 1.5) |
| DR 215 |
DIN-35 Mounting rail, for enclosures:
(215 x 35 x 7) |
| DR 265 |
DIN-35 Mounting rail, for enclosures:
(265 x 35 x 7) |
| FP 10674 |
Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK07; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | - |
| Flammability Rating : | UL 94 HB |
| Glow Wire Test (IEC 695-2-1) °C : | 650C |
| Certificates : | |
|---|---|
| Certificate FI 40343 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...