Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / TEMPO 2419 / 5824002
TPC 241911 main image
TPC 241911 main image
TPC 241911 main image
TPC 241911 thumb 1
TPC 241911 thumb 2
TPC 241911 thumb 3

TPC 241911

5824002

Dimensions - 240 x 191 x 107

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074078780

SSTL number : 3424373

Electric No. Denmark : 8212052110

Electric No. Sweden : 2508714

ETIM : EC000261

Ingress Protection : IP65 | IK07 | IK08

Height (mm) : 240

Width (mm) : 191

Depth (mm) : 107

Height (inch) : 9.45

Width (inch) : 7.52

Depth (inch) : 4.21

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 4.11203

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

Tempo2419.gif Download
Certificate FI 40343.pdf Download
MD_TEMPO_PC.pdf Download

CAD Drawings

  • TA2419B.dwg
  • TA2419C.dwg
  • TA2419B.dxf
  • TA2419C.dxf
  • FIBOX_TEMPO_2419B.x_t
  • FIBOX_TEMPO_2419C.x_t
  • FIBOX_TEMPO_2419B.zip
  • FIBOX_TEMPO_2419C.zip
  • 5824002_FIBOX_TEMPO_TPC_241911.step

Please note, that we need you permission in order for you to view the CAD files.

TPC 241911 5824002 Accessories

MP 2419
Enclosures

MP 2419

5518024

Mounting plate, for enclosures:
EKV 12
Enclosures

EKV 12

3770647

DIN-35 Mounting rail, for enclosures:
DR 210
Enclosures

DR 210

5518027

DIN-35 Mounting rail, for enclosures:
FP 10674
Enclosures

FP 10674

5510674

Wall fastening lug (2 pcs) incl. screws

TPC 241911

Fibox
5824002_TPC241911_2_72dpi.jpg

Sample image

Order symbol : TPC 241911

Product nr : 5824002

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074078780

El. number :

  • Finland : 3424373
  • Denmark : 8212052110
  • Sweden : 2508714
Tempo2419
Dimensions : Height Width Depth
mm : 240 191 107
inch : 9.45 7.52 4.21
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
MP 2419 Mounting plate, for enclosures:
(210 x 160 x 1.5)
EKV 12 DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7)
DR 210 DIN-35 Mounting rail, for enclosures:
(210 x 35 x 7)
FP 10674 Wall fastening lug (2 pcs) incl. screws
(40 x 88 x 14)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07; IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
Certificate FI 40343

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...