Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 5638 / 6530807
PC 5638 main image
PC 5638 main image
PC 5638 thumb 1
PC 5638 thumb 2

PC 5638

6530807

Dimensions - 560 x 380 x 150

Download product card

Description : Base, PC

Package : 2

Unit : Piece

EAN : 6418074000491

SSTL number : 3423745

Electric No. Denmark : 8212006768

Electric No. Sweden : 2507810

ETIM : EC002620

Height (mm) : 560

Width (mm) : 380

Depth (mm) : 150

Height (inch) : 22.05

Width (inch) : 14.96

Depth (inch) : 5.91

Material : Polycarbonate

Base colour : RAL_7035

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 14.5418

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

6530807_Fibox_Solid_PC5638_15_B.pdf Download

CAD Drawings

  • 6530807_Fibox_Solid_PC5638_15_B.step
  • 6530807_Fibox_Solid_PC5638_15_B.dxf
  • 6530807_Fibox_Solid_PC5638_15_B.dwg

Please note, that we need you permission in order for you to view the CAD files.

PC 5638

Fibox
6530807_PC_5638_base_1_72dpi

Sample image

Order symbol : PC 5638

Product nr : 6530807

Description : Base, PC

EAN : 6418074000491

El. number :

  • Finland : 3423745
  • Denmark : 8212006768
  • Sweden : 2507810
6530807_Fibox_Solid_PC5638_15_B
Dimensions : Height Width Depth
mm : 560 380 150
inch : 22.05 14.96 5.91
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Ratings :
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...