Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 5638 / 2539557
PC 5638 18 T-3FSH main image
PC 5638 18 T-3FSH main image
PC 5638 18 T-3FSH main image
PC 5638 18 T-3FSH thumb 1
PC 5638 18 T-3FSH thumb 2
PC 5638 18 T-3FSH thumb 3

PC 5638 18 T-3FSH

2539557

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 560 x 380 x 180

Download product card

Description : Enclosure, PC

Remarks : Transparent hinged cover

Package : 1

Unit : Piece

EAN : 6418074052933

SSTL number : 3435768

Electric No. Denmark : 8212051917

Electric No. Sweden : 2539557

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 560

Width (mm) : 380

Depth (mm) : 180

Height (inch) : 22.05

Width (inch) : 14.96

Depth (inch) : 7.09

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 21.36666988

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

2539557_FIBOX_Solid_PC5638_18T_3FSH.pdf Download

CAD Drawings

  • 2539557_FIBOX_Solid_PC5638_18T_3FSH.step
  • 2539557_FIBOX_Solid_PC5638_18T_3FSH.dxf
  • 2539557_FIBOX_Solid_PC5638_18T_3FSH.dwg

Please note, that we need you permission in order for you to view the CAD files.

PC 5638 18 T-3FSH 2539557 Accessories

EKUVT
Enclosures

EKUVT

3770554

Mounting plate, for enclosures:
EKV 32
Enclosures

EKV 32

3770649

DIN-35 Mounting rail, for enclosures:
EKUZR
Enclosures

EKUZR

3730323

Extension frame, for enclosures:

PC 5638 18 T-3FSH

Fibox
2539557_PC_5638_18_T-3SFH_ENCL_3_72dpi

Sample image

Order symbol : PC 5638 18 T-3FSH

Product nr : 2539557

Description : Enclosure, PC

Remarks : Transparent hinged cover

EAN : 6418074052933

El. number :

  • Finland : 3435768
  • Denmark : 8212051917
  • Sweden : 2539557

Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

2539557_FIBOX_Solid_PC5638_18T_3FSH
Dimensions : Height Width Depth
mm : 560 380 180
inch : 22.05 14.96 7.09
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKUVT Mounting plate, for enclosures:
(518 x 338 x 1.5)
EKV 32 DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7)
EKUZR Extension frame, for enclosures:
(560 x 380 x 50)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...