Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 5628 / 6530806
PC 5628 main image
PC 5628 main image
PC 5628 thumb 1
PC 5628 thumb 2

PC 5628

6530806

Dimensions - 560 x 280 x 100

Download product card

Description : Base, PC

Package : 4

Unit : Piece

EAN : 6418074000484

SSTL number : 3423743

Electric No. Denmark : 8212006755

Electric No. Sweden : 2507809

ETIM : EC002620

Height (mm) : 560

Width (mm) : 280

Depth (mm) : 100

Height (inch) : 22.05

Width (inch) : 11.02

Depth (inch) : 3.94

Material : Polycarbonate

Base colour : RAL_7035

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 9.39107

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

  • 6530806_Fibox_Solid_5628_B.step

Please note, that we need you permission in order for you to view the CAD files.

PC 5628

Fibox
6530806_PC_5628_base_1_72dpi

Sample image

Order symbol : PC 5628

Product nr : 6530806

Description : Base, PC

EAN : 6418074000484

El. number :

  • Finland : 3423743
  • Denmark : 8212006755
  • Sweden : 2507809
Dimensions : Height Width Depth
mm : 560 280 100
inch : 22.05 11.02 3.94
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Ratings :
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...