Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 5628 / 5330364
PC 5628 13 G main image
PC 5628 13 G main image
PC 5628 13 G main image
PC 5628 13 G thumb 1
PC 5628 13 G thumb 2
PC 5628 13 G thumb 3

PC 5628 13 G

5330364

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

UL Name : UL PC 5628 13 G

Dimensions - 560 x 280 x 130

Download product card

Description : Enclosure, PC

Remarks : Grey cover

Package : 1

Unit : Piece

EAN : 6418074005601

SSTL number : 3423721

Electric No. Denmark : 8212049288

Electric No. Sweden : 2539426

ETIM : EC000261

Ingress Protection : IP66 | IP67 | IK08

Height (mm) : 560

Width (mm) : 280

Depth (mm) : 130

Height (inch) : 22.05

Width (inch) : 11.02

Depth (inch) : 5.12

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 14.99394

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

PC_ABS5628.gif Download
PC_ABS5628i.gif Download
DSS_FI_41597_A1.pdf Download
MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

  • EKT30C.dwg
  • EKT30C.dxf
  • FIBOX_EKT30C.x_t
  • FIBOX_EKT30C.zip
  • Fibox_Solid_5628_B.x_t
  • Fibox_Solid_5628_B.zip
  • 5330364_FIBOX_Solid_PC5628_13G.step

Please note, that we need you permission in order for you to view the CAD files.

PC 5628 13 G 5330364 Accessories

EKTZR
Enclosures

EKTZR

3730142

Extension frame, for enclosures:
EKTVT
Enclosures

EKTVT

3770553

Mounting plate, for enclosures:
EKV 22
Enclosures

EKV 22

3770648

DIN-35 Mounting rail, for enclosures:
EKV 50
Enclosures

EKV 50

3770699

DIN-35 Mounting rail, for enclosures:

PC 5628 13 G

Fibox
5330364_PC562813G_2_72dpi.jpg

Sample image

Order symbol : PC 5628 13 G

Product nr : 5330364

UL Name : UL PC 5628 13 G

Description : Enclosure, PC

Remarks : Grey cover

EAN : 6418074005601

El. number :

  • Finland : 3423721
  • Denmark : 8212049288
  • Sweden : 2539426

Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

PC_ABS5628
Dimensions : Height Width Depth
mm : 560 280 130
inch : 22.05 11.02 5.12
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKTZR Extension frame, for enclosures:
(560 x 280 x 50)
EKTVT Mounting plate, for enclosures:
(518 x 238 x 1.5)
EKV 22 DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7)
EKV 50 DIN-35 Mounting rail, for enclosures:
(515 x 35 x 7)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
DSS_FI_41597_A1

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...