PC 3828 13 G
5330363
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.
UL Name : UL PC 3828 13 G
Dimensions - 380 x 280 x 130
Description : Enclosure, PC
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074005564
SSTL number : 3423717
Electric No. Denmark : 8212049275
Electric No. Sweden : 2539422
ETIM : EC000261
Ingress Protection : IP66 | IP67 | IK08
Height (mm) : 380
Width (mm) : 280
Depth (mm) : 130
Height (inch) : 14.96
Width (inch) : 11.02
Depth (inch) : 5.12
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 9.207769939
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- EKP30C.dwg
- EKP30C.dxf
- FIBOX_EKP30C.x_t
- FIBOX_EKP30C.zip
- Fibox_Solid_3828_B.zip
- Fibox_Solid_3828_B.x_t
- Ekp100b.dwg
- Ekp100b.dxf
- 5330363_FIBOX_Solid_PC3828_13G.step
Please note, that we need you permission in order for you to view the CAD files.
PC 3828 13 G 5330363 Accessories
PC 3828 13 G
Sample image
Order symbol : PC 3828 13 G
Product nr : 5330363
UL Name : UL PC 3828 13 G
Description : Enclosure, PC
Remarks : Grey cover
EAN : 6418074005564
El. number :
- Finland : 3423717
- Denmark : 8212049275
- Sweden : 2539422
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 380 | 280 | 130 |
| inch : | 14.96 | 11.02 | 5.12 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKV 32 |
DIN-35 Mounting rail, for enclosures:
(335 x 35 x 7) |
| EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7) |
| EKPZR |
Extension frame, for enclosures:
(380 x 280 x 50) |
| EKPVT |
Mounting plate, for enclosures:
(338 x 238 x 1.5) |
| MPI EKP 3828 |
Multiperforated plastic mounting plate
(338 x 238 x 4) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP66; IP67; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| DSS_FI_41597_A1 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...