PC 2828 18 G-2FSH
2539519
SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.
Dimensions - 280 x 280 x 180
Description : Enclosure, PC
Remarks : Grey hinged cover
Package : 4
Unit : Piece
EAN : 6418074052780
SSTL number : 3435740
Electric No. Denmark : 8212051674
Electric No. Sweden : 2539519
ETIM : EC000261
Ingress Protection : IP65 | IK08
Height (mm) : 280
Width (mm) : 280
Depth (mm) : 180
Height (inch) : 11.02
Width (inch) : 11.02
Depth (inch) : 7.09
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards : EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 9.21999
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- 2539519_FIBOX_Solid_PC2828_18G_2FSH.step
Please note, that we need you permission in order for you to view the CAD files.
PC 2828 18 G-2FSH
Sample image
Order symbol : PC 2828 18 G-2FSH
Product nr : 2539519
Description : Enclosure, PC
Remarks : Grey hinged cover
EAN : 6418074052780
El. number :
- Finland : 3435740
- Denmark : 8212051674
- Sweden : 2539519
Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 280 | 280 | 180 |
| inch : | 11.02 | 11.02 | 7.09 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Cover colour : | RAL 7035 -light grey |
| Gasket material : | Polyurethane |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Accessories : | |
|---|---|
| EKOZR |
Extension frame, for enclosures:
(280 x 280 x 50) |
| EKV 22 |
DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7) |
| EKOVT |
Mounting plate, for enclosures:
(238 x 238 x 1.5) |
| MPI EKO 2828 |
Multiperforated plastic mounting plate
(244 x 244 x 4) |
| Ratings : | |
|---|---|
| Ingress protection (EN 60529): | IP65; |
| Impact Resistance (EN 62262): | IK08; |
| electrical_insulation : | Totally insulated |
| Halogen free (DIN/VDE 0472, Part 815) : | Yes |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 V0 |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
| Certificates : | |
|---|---|
| DSS_FI_41597_A1 | |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...