Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 2828 / 2539517
PC 2828 13 G-2FSH main image
PC 2828 13 G-2FSH main image
PC 2828 13 G-2FSH main image
PC 2828 13 G-2FSH thumb 1
PC 2828 13 G-2FSH thumb 2
PC 2828 13 G-2FSH thumb 3

PC 2828 13 G-2FSH

2539517

SOLID range is an excellent choice to house electronic and electrical components. It is available in polycarbonate and ABS with either screw or hinge covers.

Dimensions - 280 x 280 x 130

Download product card

Description : Enclosure, PC

Remarks : Grey hinged cover

Package : 4

Unit : Piece

EAN : 6418074052728

SSTL number : 3435728

Electric No. Denmark : 8212051632

Electric No. Sweden : 2539517

ETIM : EC000261

Ingress Protection : IP65 | IK08

Height (mm) : 280

Width (mm) : 280

Depth (mm) : 130

Height (inch) : 11.02

Width (inch) : 11.02

Depth (inch) : 5.12

Material : Polycarbonate

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Standards : EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 7.78414

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

PC_ABS2828.gif Download
PC_ABS2828i.gif Download
DSS_FI_41597_A1.pdf Download
MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

Please note, that we need you permission in order for you to view the CAD files.

PC 2828 13 G-2FSH 2539517 Accessories

EKOZR
Enclosures

EKOZR

3730093

Extension frame, for enclosures:
EKV 22
Enclosures

EKV 22

3770648

DIN-35 Mounting rail, for enclosures:
EKOVT
Enclosures

EKOVT

3770551

Mounting plate, for enclosures:
MPI EKO 2828
Enclosures

MPI EKO 2828

3770102

Multiperforated plastic mounting plate

PC 2828 13 G-2FSH

Fibox
2539517_PC_2828_13_G-2fsh_encl_3_72dpi

Sample image

Order symbol : PC 2828 13 G-2FSH

Product nr : 2539517

Description : Enclosure, PC

Remarks : Grey hinged cover

EAN : 6418074052728

El. number :

  • Finland : 3435728
  • Denmark : 8212051632
  • Sweden : 2539517

Including : Base with screws for mounting plate. cover with PUR gasket and polyamide cover screws.

PC_ABS2828
Dimensions : Height Width Depth
mm : 280 280 130
inch : 11.02 11.02 5.12
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Accessories :
EKOZR Extension frame, for enclosures:
(280 x 280 x 50)
EKV 22 DIN-35 Mounting rail, for enclosures:
(235 x 35 x 7)
EKOVT Mounting plate, for enclosures:
(238 x 238 x 1.5)
MPI EKO 2828 Multiperforated plastic mounting plate
(244 x 244 x 4)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
DSS_FI_41597_A1

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...