Please select your region

Products and services may vary by market. Please select your region to view the products and solutions available in your area.

 

Australia

Austria

Belgium

Denmark

Finland

France

Germany

Ireland

Italy

Netherlands

Poland

Spain

Sweden

Switzerland

United Kingdom

Eastern Europe (Other)

Europe (Other)

China

South Korea

United States Americas (Other)

Africa

Middle East

Home / Products / SOLID 2819 / 6530801
PC 2819 main image
PC 2819 main image
PC 2819 thumb 1
PC 2819 thumb 2

PC 2819

6530801

Dimensions - 280 x 190 x 100

Download product card

Description : Base, PC

Package : 8

Unit : Piece

EAN : 6418074000446

SSTL number : 3423735

Electric No. Denmark : 8212006713

Electric No. Sweden : 2539481

ETIM : EC002620

Height (mm) : 280

Width (mm) : 190

Depth (mm) : 100

Height (inch) : 11.02

Width (inch) : 7.48

Depth (inch) : 3.94

Material : Polycarbonate

Base colour : RAL_7035

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Electrical insulation : Totally insulated

UV resistance : UL 746C

Flammability Rating : UL 94 5VA

Glow Wire Test (IEC 60695): 960C

A1-A3 GWP (kgCO2e): 3.92873

GWP Standard: EN15804:2012 + A2:2019

EPD Registration nr: HUB-4865

Third party verification: TRUE

MD_FIBOX_SOLID_PC.pdf Download

CAD Drawings

  • 6530801_Fibox_Solid_2819_B.step

Please note, that we need you permission in order for you to view the CAD files.

PC 2819

Fibox
6530801_PC_2819_base_1_72dpi

Sample image

Order symbol : PC 2819

Product nr : 6530801

Description : Base, PC

EAN : 6418074000446

El. number :

  • Finland : 3423735
  • Denmark : 8212006713
  • Sweden : 2539481
Dimensions : Height Width Depth
mm : 280 190 100
inch : 11.02 7.48 3.94
Materials :
Material : Polycarbonate
Base colour : RAL_7035
Temperatures :
Temperature °C (short term) : -40 … 120
Temperature °C (continuous) : -40 … 80
Temperature °F (short term) : -40 … 250
Temperature °F (continuous) : -40 … 175
Ratings :
electrical_insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 695-2-1) °C : 960C

Latest Articles

See all articles
featured image for post: Markus Hettig appointed as the new CEO for enclosure business at Fibox

Company News

15 Apr 2026

Markus Hettig appointed as the new CEO for enclosure business at Fibox

Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...

featured image for post: Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Product News

16 Mar 2026

Solving the Visibility Challenge: Introducing the ARCA Transparent Door

Faster inspections. Safer operations. Smarter ...

featured image for post: Inspiring the Next Generation

Company News

06 Mar 2026

Inspiring the Next Generation

This Women’s Day we would like to recognise and celebrate the talented women contributing to our success across the globe at Fibox. Technical and ...