Description : Base, PC
Package : 2
Unit : Piece
EAN : 6418074078865
SSTL number : 3424848
Electric No. Denmark : 8212049990
Electric No. Sweden : 2507811
ETIM : EC002620
Height (mm) : 760
Width (mm) : 560
Depth (mm) : 150
Height (inch) : 29.92
Width (inch) : 22.05
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Electrical insulation : Totally insulated
UV resistance : UL 746C
Flammability Rating : UL 94 5VA
Glow Wire Test (IEC 60695): 960C
A1-A3 GWP (kgCO2e): 25.49703
GWP Standard: EN15804:2012 + A2:2019
EPD Registration nr: HUB-4865
Third party verification: TRUE
CAD Drawings
- Solid_7656BASE.dwg
- Solid_7656BASE.dxf
- Fibox_Solid_7656_B.x_t
- Fibox_Solid_7656_B.zip
- 6530909_Fibox_Solid_7656_B.step
Please note, that we need you permission in order for you to view the CAD files.
PC 7656 base
Sample image
Order symbol : PC 7656 base
Product nr : 6530909
Description : Base, PC
EAN : 6418074078865
El. number :
- Finland : 3424848
- Denmark : 8212049990
- Sweden : 2507811
| Dimensions : | Height | Width | Depth |
|---|---|---|---|
| mm : | 760 | 560 | 150 |
| inch : | 29.92 | 22.05 | 5.91 |
| Materials : | |
|---|---|
| Material : | Polycarbonate |
| Base colour : | RAL_7035 |
| Temperatures : | |
|---|---|
| Temperature °C (short term) : | -40 … 120 |
| Temperature °C (continuous) : | -40 … 80 |
| Temperature °F (short term) : | -40 … 250 |
| Temperature °F (continuous) : | -40 … 175 |
| Ratings : | |
|---|---|
| electrical_insulation : | Totally insulated |
| UV resistance : | UL 746C |
| Flammability Rating : | UL 94 5VA |
| Glow Wire Test (IEC 695-2-1) °C : | 960C |
© Fibox Oy, Data subject to change without notice (printed: )
Latest Articles
See all articles
Company News
15 Apr 2026
Markus Hettig appointed as the new CEO for enclosure business at Fibox
Fibox has appointed Markus Hettig as the new CEO of its enclosure business, effective April 1, 2026. The appointment is part of a broader ...
Product News
16 Mar 2026
Solving the Visibility Challenge: Introducing the ARCA Transparent Door
Faster inspections. Safer operations. Smarter ...